USA

Select your location

USA
 

Power Packs

PP

Standard Power Packs

Standard Power Packs (PP) utilize external gear pumps with standard industrial keyed shaft. Motors can be run at 60 Hz/1750 RPM/208–230/460 V or 50 Hz/1425 RPM/190–208/380–416 V. Motors are NEMA frame with female shaft.

Features:

  • Powder coated steel reservoir
  • System relief valve & Gauge
  • One station D03 aluminum bar manifold
  • PP5 = 10µ absolute; PP10, 20 = 16µ absolute – in-tank return filter/filler/breather
  • Check valve in pressure line
  • Spare in-tank return down-line
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.