USA


Pressure Control Valves

GoTo Pressure Control Valves

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Pressure relief valves, direct operated

DBD – Pressure relief valves, direct operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE25402
R900345310 DBDH 6 G1X/200/12 5 10
R900458278 DBDH 6 G1X/315/12 5 10
R900385305 DBDH 6 G1X/400/12 5 10
R901250064 DBDH 6 G1X/400/12 SO147 5 10

Pressure relief valves, sandwich module, pilot operated

ZDB – Pressure relief valves – sandwich module, pilot operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE25751
R900409898
ZDB 6 VP2-4X/315V 5 10

Z2DB – Pressure relief valves – sandwich module, pilot operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE25751
R900411312
Z2DB 6 VC2-4X/200V 5 10

Pressure relief valve, pilot operated

DBW – Pressure relief valve, pilot operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE25818
R900720169
DBW 20 BG1-4X/315-6EG24N9K4/12 W65 5 10

Pressure reducing valves, sandwich module, direct operated

ZDR – Pressure-reducing valves – sandwich module, direct operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE26570
R900483787 ZDR 6 DP2-4X/150YM 5 10
R900404754 ZDR 6 DP2-4X/150YM/12 5 10
R900433350 ZDR 6 DP2-4X/210YM/12 5 10
R900483786 ZDR 6 DP2-4X/75YM 5 10
R900401216 ZDR 6 DP2-4X/75YM/12 5 10
5 10
Data Sheet: RE26861
R900512452 ZDR 10 VP5-3X/200YM/12 5 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.