Pressure reducing valves, pilot operated

Z3DR10V Series 1X

Sandwich pilot operated pressure reducing valves in 3-way design

Marginal Column

Z3DR 10 is a new sandwich pilot operated, 3-way pressure reducing valve. Maximum pressure is 350 bar. Pressure reducing-relieveing is available in (4) pressure settings 50, 100, 200 and 315 bar at controlled port. VP models reduce pressure in P-port. Adjustment-2 has an internal hex. MS models include a measuring port on side. SO30 models include X and Y ports, for use with pilot operated (directional valve) applications.

Z3DR 10 features a high pressure, cast housing with low pressure drop and long life. It has improved stability, reduced hysteresis, and superior pressure regulation under changing flows. The cost effective design is suitable for demanding mobile and industrial applications.


  • Size 10
  • Maximum flow 120 Lpm
  • 350 bar maximum pressure
  • 50, 100, 200, 315 bar pressure reducing
  • Improved performance and stability
  • MS models include measurement port
  • Porting pattern ISO 4401-05-04 (So30: ISO 4401-05-05)

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.