USA

Select your location

USA
 

Pressure transducer for hydraulic applications

HM20

Pressure transducer for hydraulic applications

The HM20 measures pressure and output voltage or current. It is suitable for closed loop (feedback) and most industrial applications.


Features

  • Measuring pressures in hydraulic systems
  • Conversion of the measured pressure into a standardized electric analog signal
  • Sensor with thick-film measuring cell
  • Components that are in contact with the media are of stainless steel
  • Operational reliability due to high bursting pressure, reverse polarity, overvoltage and short-circuit protection
  • Compact design
  • Very good temperature behavior
  • Accuracy class 0.5
  • 4-pin M12 connector at the housing
  • Hydraulic port G1/4A
  • Protection class IP65/IP67
  • UL approval; CE approval
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.