USA

Select your location

USA
 

External control electronics for the SYDFE1 control of A10VSO axial piston pumps, analog amplifier, configurable

VT-5041-3X/

Analog amplifiers for SYDFE1 control of A10VSO axial piston pumps

VT5041-3X analog amplifiers are designed as plug-in cards in Euro-format. They are external control electronics for the SYDFE1 control of A10VSO axial piston pumps analog amplifier.

Features

  • Differential amplifier input
  • Controller for valve spool position
  • Minimum generator for pressure and swivel angle controller
  • Self-clocking output stage
  • Pressure-related leakage compensation (can be switched off)
  • Polarity reversal protection for power supply
  • Switchable actual pressure value input (current, voltage, range)
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.