USA


Proportional Electronics

GoTo Proportional Electronics

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Analog positioning modules

VT-MACAS — Analog postitioning modules

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30050
0811405139 VT-MACAS-500-10/V0 3 10

Analog Amplifier

VT-MRPA1-100 – Analog Amplifier

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30221
R900779644 VT-MRPA1-100-1X/V0/0 3 10

VT-MRPA2-1 – Analog Amplifier

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30219
R900249895 VT-MRPA2-1-1X/V0/0 3 10

Card holder

VT-3002 – Card holder

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE29928
R900020154
VT 3002-1-2X/48F (card holder) 3 10

3/3 proportional directional valves direct operated, with electrical position feedback as pilot valves for control systems SY(H)DFE

VT-DFP – Pilot control valve for the SYDFE1 system

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE29016
R900703811 VT-DFP-A-2X/G24K0/0/V 5 10
R900712200 VT-DFPE-A-2X/G24K0/0A1V/V 5 10

Analog amplifiers for high-response valves

VT-VRRA – Analog amplifiers for high-response valves

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30041
0811405060 VT-VRRA 1-527-20/V0 5 10
Data Sheet: RE30045
0811405063
VT-VRRA 1-527-20/V0/2STV 5 10

Digital closed-loop control electronics

VT-HACD-3 – Digital closed-loop control electronics

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30543
R901239535
VT-HACD-3-2X/E-I-00/000 5 10

External control electronics for the SYDFE1 control of A10VSO axial piston pumps, analog amplifier, configurable

VT-5041-3X/ – Analog amplifier for the SYDFE1 control of A10VSO axial piston pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30242
R901236404 VT 5041-3X/1-0 5 10
R901196678 VT 5041-3X/3-0 5 10

Analog Amplifier

VT-VRPA1-100 – Analog Amplifier

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30118
R901009038 VT-VRPA1-100-1X/V0/0 3 10

Plug-in Amplfier

HM-20 – Pressure transducer for hydraulic applications

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30264
0811405144
VT-SSPA1-508-2X/V0/0 3 10

p/Q controller

VT-VACAP – p/Q controller

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30134
0811405157 VT-VACAP-500-20/V0 5 10

Pressure transducer for hydraulic applications

HM-20 – Pressure transducer for hydraulic applications

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE30272
R901342026 HM 20-2X/250-C-K35 5 10
R901342027 HM 20-2X/250-H-K35 5 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.