VT-MACAS Analog postitioning modules
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30050 | |||
0811405139 | VT-MACAS-500-10/V0 | 3 | 10 |
Analog positioning modules
VT-MACAS Analog postitioning modules
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30050 | |||
0811405139 | VT-MACAS-500-10/V0 | 3 | 10 |
Analog Amplifier
VT-MRPA1-100 – Analog Amplifier
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30221 | |||
R900779644 | VT-MRPA1-100-1X/V0/0 | 3 | 10 |
VT-MRPA2-1 – Analog Amplifier
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30219 | |||
R900249895 | VT-MRPA2-1-1X/V0/0 | 3 | 10 |
Card holder
VT-3002 – Card holder
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE29928 | |||
R900020154 |
VT 3002-1-2X/48F (card holder) | 3 | 10 |
3/3 proportional directional valves direct operated, with electrical position feedback as pilot valves for control systems SY(H)DFE
VT-DFP – Pilot control valve for the SYDFE1 system
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE29016 | |||
R900703811 | VT-DFP-A-2X/G24K0/0/V | 5 | 10 |
R900712200 | VT-DFPE-A-2X/G24K0/0A1V/V | 5 | 10 |
Analog amplifiers for high-response valves
VT-VRRA – Analog amplifiers for high-response valves
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30041 | |||
0811405060 | VT-VRRA 1-527-20/V0 | 5 | 10 |
Data Sheet: RE30045 | |||
0811405063 |
VT-VRRA 1-527-20/V0/2STV | 5 | 10 |
Digital closed-loop control electronics
VT-HACD-3 – Digital closed-loop control electronics
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30543 | |||
R901239535 |
VT-HACD-3-2X/E-I-00/000 | 5 | 10 |
External control electronics for the SYDFE1 control of A10VSO axial piston pumps, analog amplifier, configurable
VT-5041-3X/ – Analog amplifier for the SYDFE1 control of A10VSO axial piston pumps
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30242 | |||
R901236404 | VT 5041-3X/1-0 | 5 | 10 |
R901196678 | VT 5041-3X/3-0 | 5 | 10 |
Analog Amplifier
VT-VRPA1-100 – Analog Amplifier
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30118 | |||
R901009038 | VT-VRPA1-100-1X/V0/0 | 3 | 10 |
Plug-in Amplfier
HM-20 – Pressure transducer for hydraulic applications
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30264 | |||
0811405144 |
VT-SSPA1-508-2X/V0/0 | 3 | 10 |
p/Q controller
VT-VACAP – p/Q controller
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30134 | |||
0811405157 | VT-VACAP-500-20/V0 | 5 | 10 |
Pressure transducer for hydraulic applications
HM-20 – Pressure transducer for hydraulic applications
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
Data Sheet: RE30272 | |||
R901342026 | HM 20-2X/250-C-K35 | 5 | 10 |
R901342027 | HM 20-2X/250-H-K35 | 5 | 10 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.