USA

Select your location

USA
 

Proportional directional valves, direct operated with electrical position feedback

4WRP & 4WRPE (Series 2X)

Directly controlled components of subplate mounting design

The 4/2 and 4/3 proportional valves are directly controlled components of subplate mounting design. They are actuated by proportional solenoids with an integrated linear feedback to assure accurate positioning related to a command signal. The valves are available with either external control electronics (model WRP) or by integrated valve electronics (model WRPE).

Features

  • Sizes 6 and 10
  • For subplate mounting:
    – Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1, and ANSI B 93.7 D 03
    – Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1, and ANSI B93.7 D 05
  • Control of the direction and magnitude of a flow
  • Actuation through control solenoid
  • Position sensing of the control spool via an inductive position transducer
  • Series with/without integrated electronics
  • Characteristic curves with and without inflection
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.