USA

Select your location

USA
 

4/2, 4/3 proportional directional valves, pilot operated, without electrical position feedback

4WRZE

Pilot operated 4-way directional valves

Valves of type 4WRZE are pilot operated 4-way directional valves with operation by proportional solenoids. They control the direction and magnitude of flow.

Features

  • Sizes 16
  • Pilot operated 2-stage proportional directional valves with integrated electronics (OBE)
  • Control the direction and magnitude of flow
  • Manual override
  • Spring-centered control spool
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.