USA

Select your location

USA
 

Variable displacement pumps

A10VSO - 32

A10VSO (Series 32)

Variable displacement axial piston pump A10VSO, Series 32 in swashplate design

Marginal Column
Content

Variable displacement axial piston pump A10VSO, Series 32 in swashplate design is available for hydrostatic drives in an open circuit. The flow is proportional to the drive speed and displacement of the pump. It contains a port for pressure transducers in the pump outlet and is highly resistant to sudden drops and spikes in pressure, contributing to maximum efficiency. Generally used in industrial applications, the Series 32 has a low-noise design and features a Universal through-drive with coverplate.

Features

  • Sizes 180 cc
  • Axial piston swashplate design
  • Open circuit
  • Series 32
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.