USA

Select your location

USA
 

Variable displacement pumps

A10VSO -5

A10V(S)O (Series 52)

Variable displacement axial piston pump Series 52 in swashplate design

Marginal Column
Content

Variable displacement axial piston pump A10V(S)O, Series 52 in swashplate design is available for hydrostatic drives in an open circuit. The flow is proportional to the drive speed and displacement of the pump. Flow can be steplessly varied by adjusting the swashplate angle. Long service life, low noise, and a favorable power-to-weight ratio make it ideal for mobile and industrial applications requiring a compact drive.

Features

  • Sizes 10 to 85 cc
  • Axial piston swashplate design
  • Open circuit
  • Series 52
  • Combination of pumps of up to same size can be mounted to the thru-drive (not with size 10)


Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.