USA

Select your location

USA
 

Variable displacement pumps

AA4VG

AA10VG (Series 10)

Variable displacement axial piston pump AA10VG, Series 10 in swashplate design

Marginal Column
Content

Variable displacement axial piston pump AA10VG, Series 10 in swashplate design is available for hydrostatic closed circuit transmissions. The flow is proportional to the drive speed and displacement and is infinitely variable depending on the swashplate angle. The pump is equipped with two pressure relief valves on the high pressure ports to protect the transmission from overload.

Features

  • Sizes 18 to 45 cc
  • Axial piston swashplate design
  • Closed circuit
  • Series 10
  • Pressure relief valves also function as boost valves


Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.