USA

Select your location

USA
 

External gear pumps

AZPG

AZPG

External gear pumps

Marginal Column
Content

Bosch Rexroth has been involved with the design, development and manufacture of gear pumps for many decades. Well-proven designs, the use of specially developed materials, constant testing and sophisticated mass production techniques ensure products of the very highest quality.

Features

  • Sizes 32 to 63 cc
  • aluminum body design with cast iron end covers
  • Drive shafts according to ISO or SAE and customer-specific standards
  • Combination pumps are possible
  • Port connections, threaded or flanged
  • Plain bearings for high loads

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.