USA

Select your location

USA
 

Radial piston pumps

R4-Mini

Integral check valve controlled, self-priming radial piston pumps with fixed displacement

Hydraulic pumps of type R4 “mini” are integral check valve controlled, self-priming radial piston pumps with fixed displacement. R4 mini pumps are designed for low flow, high pressure operation and long life.

Features

  • Sizes 0.4 to 2.0
  • Radial piston pump with 3 pistons
  • Very compact build
  • Self-priming, valve-controlled
  • Long service life due to hydro-dynamically lubricated plain bearings
  • Optional combination with variable displacement vane pumps

 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.