USA English


Pumps

GoTo Ball Nuts

To help keep your systems operating safely and at maximum efficiency, Rexroth offers pump accessories. Replacement seals, safety valve, mounting flanges, brackets, and adapters make installation easier and faster, too.

  • Pump electronics make monitoring and control easier and more effective.
  • Electrical amplifiers convert low-current control signals into signals to drive solenoids or proportional pressure controllers.
  • Regulators and monitors, including speed, temperature, and pressure sensors, help close the control loop to provide precise solutions.
Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Variable Displacement Pumps

A1VO (Series 10) – Variable Displacement Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE92650
R902549741 A1VO035DRS0C200/10BLVB2S41000000-0 5 10
R986901177 A1VO035DRS0C200/10BLVB2S41A2S200 5 10
R986901185 A1VO035DRS0C200/10BLVB2S41A2S200 5 10
R986901181 A1VO035DRS0C200/10BLVB2S41A2S300 5 10
R986901189 A1VO035DRS0C200/10BLVB2S41B2S400 5 10
R986901193 A1VO035DRS0C200/10BLVB2S41B2S500 5 10
R902549738 A1VO035DRS0C200/10BLVB2S51000000-0 5 10
R986901178 A1VO035DRS0C200/10BLVB2S51A2S200 5 10
R986901186 A1VO035DRS0C200/10BLVB2S51A2S200 5 10
R986901182 A1VO035DRS0C200/10BLVB2S51A2S300 5 10
R986901190 A1VO035DRS0C200/10BLVB2S51B2S400 5 10
R986901194 A1VO035DRS0C200/10BLVB2S51B2S500 5 10
R902549736 A1VO035DRS0C200/10BRVB2S41000000-0 5 10
R986901179 A1VO035DRS0C200/10BRVB2S41A2S200 5 10
R986901187 A1VO035DRS0C200/10BRVB2S41A2S200 5 10
R986901183 A1VO035DRS0C200/10BRVB2S41A2S300 5 10
R986901191 A1VO035DRS0C200/10BRVB2S41B2S400 5 10
R986901195 A1VO035DRS0C200/10BRVB2S41B2S500 5 10
R902549737 A1VO035DRS0C200/10BRVB2S51000000-0 5 10
R986901180 A1VO035DRS0C200/10BRVB2S51A2S200 5 10
R986901188 A1VO035DRS0C200/10BRVB2S51A2S200 5 10
R902560883 A1VO035DRS0C200/10BRVB2S51A2S200-0 5 10
R986901184 A1VO035DRS0C200/10BRVB2S51A2S300 5 10
R986901192 A1VO035DRS0C200/10BRVB2S51B2S400 5 10
R986901196 A1VO035DRS0C200/10BRVB2S51B2S500 5 10

A10V(S)O & (A)10VSO (Series 31) - Variable Displacement Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: REA92701
R902504293 A10VO 100 DFR /31L-VUC62N00 10 / 30 / >30 10 / 30 / 40
R902504300 A10VO 100 DFR /31R-VUC62K07 10 / 30 / >30 10 / 30 / 40
R902504294 A10VO 100 DFR /31R-VUC62N00 10 / 30 / >30 10 / 30 / 40
R902503597 A10VO 100 DFR1 /31L-VUC61N00 10 / 30 / >30 10 / 30 / 40
R902504328 A10VO 140 DFR /31R-VSD62N00 10 / 30 / >30 10 / 30 / 40
R902504304 A10VO 28 DFR /31L-VSC62N00 10 / >10 10 / 40
R902502726 A10VO 28 DFR /31R-VSC62N00 10 / >10 10 / 40
R902502735 A10VO 28 DFR1 /31R-VSC62N00 10 / >10 10 / 40
R902505771 A A10V O 28 DRG /31R-VSC62N00 10 / >10 10 / 40
R902504295 A10VO 45 DFR /31L-VUC62N00 10 / >10 10 / 40
R902502728 A10VO 45 DFR /31R-VSC62K01 10 / >10 10 / 40
R902413359 A10VO 45 DFR /31R-VSC62K68 10 / >10 10 / 40
R902502703 A10VO 45 DFR /31R-VSC62N00 10 / >10 10 / 40
R902504296 A10VO 45 DRG /31L-VSC62N00 10 / >10 10 / 40
R902506696 A A10V O 45 DFR /31L-VSC62N00 *GO2* 10 / >10 10 / 40
R902549833 A A10V O 45 DFR /31L-VSC62N00 10 / >10 10 / 40
R902502700 A10VO 71 DFR /31L-VSC91N00 10 / >10 10 / 40
R902502710 A10VO 71 DFR /31L-VSC92N00 10 / >10 10 / 40
R902502698 A10VO 71 DFR /31R-VSC92N00 10 / >10 10 / 40
R902504299 A10VO 71 DFR1 /31R-VSC94N00 10 / >10 10 / 40
R902502711 A10VO 71 DR /31R-VSC92N00 10 / >10 10 / 40
R902502723 A10VO 71 DRG /31R-VSC92K68 10 / >10 10 / 40
R902502996 A10VSO 100 DFR1 /31R-VPA12N00 10 / 30 / >30 10 / 30 / 40
R902503000 A10VSO 140 DFR1 /31R-VPB12N00 10 / 30 / >30 10 / 30 / 40
R902502736 A10VSO 18 DFR /31R-VKC62N00 10 / >10 10 / 40
R902503236 A10VSO 18 DFR /31R-VSC62N00 10 / >10 10 / 40
R902504298 A10VSO 18 DFR /31R-VUC62N00 10 / >10 10 / 40
R910945178 A10VSO 18 DFR1/31R-PPA12N00 10 / >10 10 / 40
R902502702 A10VSO 18 DR /31R-VKC62N00 10 / >10 10 / 40
R902562900 A A10VSO 18 DR /31R-VKC62K01 10 / >10 10 / 40
R902502752 A10VSO 18 DRG /31R-VKC62N00 10 / >10 10 / 40
R902506742 A A10VSO 18 DRG /31R-VKC62K01 10 / >10 10 / 40
R910962757 A A10VSO 18 DRG /31R-VSC62N00 10 / >10 10 / 40
R902502988 A10VSO 71 DR /31R-VPA42N00 10 / >10 10 / 40
R902502730 AA10VSO 100 DFR /31R-VKC62N00 10 / 30 / >30 10 / 30 / 40
R902506700 A AA10VSO100 DFR /31R-VKC62N00 *GO2* 10 / 30 / >30 10 / 30 / 40
R902502992 AA10VSO 100 DR /31R-VKC62K01 10 / 30 / >30 10 / 30 / 40
R902502997 AA10VSO 100 DR /31R-VKC62N00 10 / 30 / >30 10 / 30 / 40
R902502990 AA10VSO 100 DRG /31R-VKC62N00 10 / 30 / >30 10 / 30 / 40
R902503002 AA10VSO 140 DFR /31R-VKD62K01 10 / 30 / >30 10 / 30 / 40
R902503001 AA10VSO 140 DFR /31R-VKD62N00 10 / 30 / >30 10 / 30 / 40
R910940042 AA10VSO 140 DFR /31R-VKD62N00 10 / 30 / >30 10 / 30 / 40
R902502998 AA10VSO 140 DFR1 /31R-VKD62K01 10 / 30 / >30 10 / 30 / 40
R902502731 AA10VSO 140 DR /31R-VKD62N00 10 / 30 / >30 10 / 30 / 40
R902503003 AA10VSO 140 DR /31R-VKD62N00 10 / 30 / >30 10 / 30 / 40
R902503004 AA10VSO 140 DRG /31R-VKD62N00 10 / 30 / >30 10 / 30 / 40
R902502185 AA10VSO 28 DFR /31R-VKC62K01 10 / >10 10 / 40
R902502732 AA10VSO 28 DFR /31R-VKC62N00 10 / >10 10 / 40
R902544727 AA10VSO 28 DR /31R-VKC62N00 10 / >10 10 / 40
R902502734 AA10VSO 28 DRG /31R-VKC62N00 10 / >10 10 / 40
R902546728 A A10VSO 28 DR /31R-VPA12N00 10 / >10 10 / 40
R902542670 A A10VSO 28 DR /31R-PPA12N00 10 / >10 10 / 40
R902502188 AA10VSO 45 DFR /31R-VKC62K01 10 / >10 10 / 40
R902521476 AA10VSO 45 DFR /31R-VKC62K68 10 / >10 10 / 40
R902502733 AA10VSO 45 DFR /31R-VKC62N00 10 / >10 10 / 40
R902504391 AA10VSO 45 DFR /31R-VSC62N00 10 / >10 10 / 40
R902502741 AA10VSO 45 DR /31R-VKC62N00 10 / >10 10 / 40
R902502737 AA10VSO 45 DRG /31R-VKC62N00 10 / >10 10 / 40
R902504264 A A10VSO 45 DFR1/31R-VPA12N00 10 / >10 10 / 40
R902506738 A A10VSO 45 DFR1/31R-VPA12N00 *GO2* 10 / >10 10 / 40
R902408358 A AA10VSO 45 DRG /31R-VKC62K01 10 / >10 10 / 40
R902502186 AA10VSO 71 DFR /31R-VKC92K01 10 / >10 10 / 40
R902400497 AA10VSO 71 DFR /31R-VKC92N00 10 / >10 10 / 40
R902506142 A AA10VSO 71 DFR /31R-VKC92K52 10 / >10 10 / 40
R902502127 AA10VSO 71 DFR1 /31R-VKC92N00 10 / >10 10 / 40
R902502701 AA10VSO 71 DR /31R-VKC92N00 10 / >10 10 / 40
R902502981 AA10VSO 71 DR /31L-VKC92N00 10 / >10 10 / 40
R902502980 AA10VSO 71 DR /31R-VKC92K01 10 / >10 10 / 40
R902502985 AA10VSO 71 DRG /31R-VKC92N00 10 / >10 10 / 40
R902502986 EAA10VSO 71 DR /31R-VKC92N00 10 / >10 10 / 40
R902506697 A A10V O 71 DFR /31R-VSC92K68 *GO2* 10 / >10 10 / 40
R902506597 EAA10VSO100DR/31R-PKC62N00 10 10
R902506598 EAA10VSO140DR/31R-PKD62N00 10 10
R902506599 EAA10VSO18DR/31R-PKC62N00 10 10
R902506596 EAA10VSO25DR/31R-PKC62N00 10 10
R902546863 EAA10VSO45DR/31R-PKC62N00 10 10

A10V(S)O (Series 52) ‒ Variable displacement pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: REA92703
R902476345 A10VSO 10 DFR /52R-VKC64N00 E 5 / >5 10 / 40
R902502740 A10VO 28 DFR /52R-VSC64N00 10 / >10 10 / 40
R902504312 A10VO 28 DFR /52L-VSC64N00 10 / >10 10 / 40
R902504314 A10VO 28 DR /52R-VSC64N00 10 / >10 10 / 40
R902504317 A10VO 28 DR /52L-VSC64N00 10 / >10 10 / 40
R902504634 A10VO 28 DR /52L-VRC64N00 10 / >10 10 / 40
R902401405 A10VO 45 DFR /52R-VSC64N00 10 / >10 10 / 40
R902502738 A10VO 45 DFR1 /52R-VSC64N00 10 / >10 10 / 40
R902502739 A10VO 45 DFR /52L-VSC64N00 10 / >10 10 / 40
R902504305 A10VO 45 DFR /52L-VUC64N00 10 / >10 10 / 40
R902504306 A10VO 45 DFR1 /52R-VUC64N00 10 / >10 10 / 40
R902504309 A10VO 45 DFR /52R-VUC64N00 10 / >10 10 / 40
R902504310 A10VO 45 DR /52R-VUC64N00 10 / >10 10 / 40
R902504652 A10VO 45 DFR1 /52L-VSC64N00 10 / >10 10 / 40
R902504653 A10VO 45 DFR1 /52L-VUC64N00 10 / >10 10 / 40
R902504654 A10VO 45 DR /52L-VSC64N00 10 / >10 10 / 40
R902504656 A10VO 45 DR /52L-VUC64N00 10 / >10 10 / 40
R902504660 A10VO 45 DFR /52R-VSC62N00 10 / >10 10 / 40
R902504662 A10VO 45 DFR /52R-VUC62N00 10 / >10 10 / 40
R902504664 A10VO 45 DFR1 /52R-VUC62N00 10 / >10 10 / 40
R902505536 A10VO 45 DFR1 /52R-VUC64N00 10 / >10 10 / 40
R902501461 A10VO 60 DRG /52R-VUC62N00 -SO 97 10 / >10 10 / 40
R902504319 A10VO 60 DFR1 /52R-VUC61N00 10 / >10 10 / 40
R902504320 A10VO 60 DFR /52R-VSD61N00 10 / >10 10 / 40
R902504690 A10VO 60 DFR /52L-VSC61N00 10 / >10 10 / 40
R902504697 A10VO 60 DFR /52R-VUC61N00 10 / >10 10 / 40
R902504727 A10VO 60 DFR /52R-VSD62N00 10 / >10 10 / 40
R902549877 A A10V O 60 DFR1/52R-VSD61N00 10 / >10 10 / 40
R902504728 A10VO 60 DFR1 /52L-VSD62N00 10 / >10 10 / 40
R902504753 A10VO 60 DFR1 /52R-VUC62N00 10 / >10 10 / 40
R902504755 A10VO 60 DFR /52L-VUC62N00 10 / >10 10 / 40
R902504790 A10VO 60 DFR /52L-VSD62K04 10 / >10 10 / 40
R902504813 A10VO 60 DFR /52L-VSD62K68 10 / >10 10 / 40
R902504821 A10VO 60 DFR /52L-VSC62K68 10 / >10 10 / 40
R902534923 AA10VO 60 DFR /52L-PUC61N00 10 / >10 10 / 40
R902506739 AA10VO 60 DFR /52L-VUC61N00 *GO2* 10 / >10 10 / 40
R902504322 A10VO 85 DFR /52R-VUC62N00 10 / >10 10 / 40
R902504326 A10VO 85 DFR /52L-VUC62N00 10 / >10 10 / 40
R902504826 A10VO 85 DFR1 /52L-VUC62N00 10 / >10 10 / 40
R902504834 A10VO 85 DFR /52R-VUC61N00 10 / >10 10 / 40

A10VSO (Series 32) ‒ Variable displacement pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE92705
R902553519 A10VO 45 LA7DG /32R-VSC72U00E 3 10
R902553517 A10VO 100 LA6DG /32R-VSC72U00E 3 10
Data Sheet: REA92714
R902551878 A10VSO 71 LA6DG /32R-VSD72U00E 3 10
R902513544 A A10VSO140 DRG /32R-VSD72U00E 3 10
R902514124 A A10VSO140 DRS /32R-VSD72U00E 3 10
R902497939 A10VSO 180 DRG /32R-VKD72U00E E 3 10

A10FZO (Series 10) ‒ Variable Displacement Pump

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE91485
R902518486 A10FZO010/10R-VSC02N00 3 10
R902544056 A A10FZO018/10R-VRC02N00 3 10
R902534669 A A10FZO028/10R-VRC02N00 3 10
R902548015 A A10FZO045/10R-VRC02N00 3 10
R902550737 A A10FZO063/10R-VRC02N00 3 10

A10FZG (Series 10) ‒ Variable Displacement Pump

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE91485
R902534818 A A10FZG028/10W-VRC02N00 3 10
R902544389 A A10FZG010/10W-VSC02N00 3 10

(A)A4VSO (Series 10 & 30) ‒ Varaible Displacement Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA92050
R902446067 AA4VSO 125 DR /30R-FKD75U99 E 3 10
R902451164 AA4VSO 125 DR /30R-VKD75U99 E 3 10
R902446069 AA4VSO 180 DR /30R-FKD75U99 E 3 10
R902446024 AA4VSO 180 DR /30R-VKD75U99 E 3 10
R902445974 AA4VSO 250 DR /30R-FKD75U99 E 3 10
R902406306 AA4VSO 40 DR /10R-PKD63N00 E 3 10
R902406401 AA4VSO 71 D /10R-PKD63N00 E 3 10
R902550090 A AA4VSO 250 DR /30R-F2KD75U99 3 10
R902445975 HAA4VSO 250 DR /30R-VKD75U99 E 3 10
R902480613 HAA4VSO 250 DRG /30R-VKD75U99 E 3 10

AA4VG (Series 32) ‒ Variable displacement pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: REA92003
R902232806 AA4VG 56 EP3 D1 /32L-NSC52F005DP 10 / >10 10 / 40
R902232804 AA4VG 56 EP3 D1 /32R-NSC52F005DP 10 / >10 10 / 40
R902232808 AA4VG 56 EP3 D1 /32R-NSC52F025DP-S 10 / >10 10 / 40
R902232809 AA4VG 56 EP4 D1 /32R-NSC52F025DP-S 10 / >10 10 / 40
R902232810 AA4VG 56 HD3 D1 /32R-NSC52F005D 10 / >10 10 / 40
R902232812 AA4VG 56 HD3 D1 /32R-NSC52F025D-S 10 / >10 10 / 40
R902232813 AA4VG 71 EP3 D1 /32R-NSF52F001DP 10 / >10 10 / 40
R902232817 AA4VG 71 EP4 D1 /32L-NSF52F001DP 10 / >10 10 / 40
R902232816 AA4VG 71 EP4 D1 /32R-NSF52F001DP 10 / >10 10 / 40
R902232818 AA4VG 71 EP4 D1 /32R-NSF52F011DP-S 10 / >10 10 / 40
R902232820 AA4VG 71 HD3 D1 /32L-NSF52F001D 10 / >10 10 / 40
R902232821 AA4VG 71 HD3 D1 /32R-NSF52F011D-S 10 / >10 10 / 40
R902232822 AA4VG 90 EP3 D1 /32R-NSF52F001DP 10 / >10 10 / 40
R902232825 AA4VG 90 EP4 D1 /32L-NSF52F001DP 10 / >10 10 / 40
R902232827 AA4VG 90 HD3 D1 /32L-NSF52F001D 10 / >10 10 / 40
R902232831 AA4VG 125 EP4 D1 /32L-NSF52F001DP 10 / >10 10 / 40
R902232830 AA4VG 125 EP4 D1 /32R-NSF52F001DP 10 / >10 10 / 40
R902232833 AA4VG 125 HD3 D1 /32L-NSF52F001D 10 / >10 10 / 40
R902232832 AA4VG 125 HD3 D1 /32R-NSF52F001D 10 / >10 10 / 40

AA10VG (Series 10) ‒ Variable displacement pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE92750
R902232791 AA10VG 18 EP31 /10R-NSC66F025SP-S 10 / >10 10 / 40
R902232797 AA10VG 28 EP3D1 /10R-NSC60F015DP-S 10 / >10 10 / 40
R902232801 AA10VG 45 EP3D1 /10L-NSC60F045 DP-S 10 / >10 10 / 40
fR902232800 AA10VG 45 EP3D1 /10R-NSC60F045 DP-S 10 / >10 10 / 40

External Gear Pumps

AZPF – External Gear Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA10089
0510225011 AZPF-10-004RQR12MB 3 10
0510325006 AZPF-11-005RCB20MB 3 10
0510325011 AZPF-11-005RQR12MB 3 10
0510425009 AZPF-11-008RCB20MB 3 10
0510425016 AZPF-11-008RQR12MB 3 10
0510525009 AZPF-11-011RCB20MB 3 10
0510225006 AZPF-12-004RCB20KB 3 10
9510290021 AZPF-12-004RQR12MB 3 10
9510290015 AZPF-12-004RRR12MB 3 10
9510290037 AZPF-12-005LRR12MB 3 10
9510290022 AZPF-12-005RQR12MB 3 10
9510290005 AZPF-12-005RRR12MB 3 10
9510290038 AZPF-12-008LRR12MB 3 10
9510290023 AZPF-12-008RQR12MB 3 10
9510290017 AZPF-12-008RRR12MB 3 10
9510290039 AZPF-12-011-LRR12MB 3 10
9510290024 AZPF-12-011-RQR12MB 3 10
9510290414 AZPF-12-011-RRR12MB 3 10
9510290040 AZPF-12-014-LRR12MB 3 10
9510290025 AZPF-12-014-RQR12MB 3 10
9510290004 AZPF-12-014-RRR12MB 3 10
9510290122 AZPF-12-016RQR12MB 3 10
9510290026 AZPF-12-016RQR12MB-S0040 - OK 3 10
9510290056 AZPF-12-016RRR12MB 3 10
9510290128 AZPF-12-019LRR12MB 3 10
9510290042 AZPF-12-019LRR12MB -S0040 3 10
9510290123 AZPF-12-019RQR12MB 3 10
9510290027 AZPF-12-019RQR12MB-S0040 3 10
9510290125 AZPF-12-019RRR12MB 3 10
9510290124 AZPF-12-022RQR12MB 3 10
9510290028 AZPF-12-022RQR12MB-S0040 3 10
9510290126 AZPF-12-022RRR12MB 3 10
9510290120 AZPF-22-028LRR12MB 3 10
9510290112 AZPF-22-025RQR12MB-S0040 3 10
9510290111 AZPF-22-025RRR12MB 3 10
9510290115 AZPF-22-028RQR12MB-S0040 3 10
9510290114 AZPF-22-028RRR12MB 3 100

AZPN ‒ External Gear Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA10093
9510390007 AZPN-12-020-LDC12MB 3 10
9510390001 AZPN-12-020-RDC12MB 3 10
9510390002 AZPN-12-022-RDC12MB 3 10
9510390135 AZPN-12-022RXR12MA-S0075 3 10
9510390009 AZPN-12-025LDC12MB-S0040 3 10
9510390003 AZPN-12-025RDC12MB-S0040 3 10
9510390004 AZPN-12-028RDC12MB-S0040 3 10
9510390052 AZPN12-028-RQC12MB-S0040 3 10
9510390011 AZPN-12-032LDC12MB-S0040 3 10
9510390005 AZPN-12-032RDC12MB-S0040 3 10
9510390053 AZPN-12-032RQC12MB-S0040 3 10
9510390006 AZPN-12-036RDC12MB-S0040 3 10
9510390054 AZPN-12-036-RQC12MB 3 10
9510390139 AZPN-12-036-RXR12MA-S0075 3 10

AZPG ‒ External Gear Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
9510490084 AZPG-22-032RQC40MB 3 10
9510490045 AZPG-22-036RDC40MB 3 10
9510490085 AZPG-22-036RQC40MB 3 10
9510490046 AZPG-22-040RDC40MB 3 10
9510490086 AZPG-22-040RQC40MB 3 10
9510490047 AZPG-22-045RDC40MB 3 10
9510490087 AZPG-22-045RQC40MB 3 10
9510490049 AZPG-22-056RDC40MB 3 10
9510490089 AZPG-22-056RQC40MB 3 10
9510490050 AZPG-22-063RDC40MB 3 10

Internal Gear Pumps

PGH ‒ Internal Gear Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE10227
R901147113 PGH4-3X/040RR11VU2 3 10
R901147104 PGH4-3X/050RE11VU2 3 10
R901147115 PGH5-3X/063RE11VU2 3 10

Fixed Displacement Vane Pumps

PVV – Fixed Displacement Vane Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE10335
R900965314 PVV1-1X/036RJ15DMB 3 10

Vane Pumps

VPV – Vane Pumps

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: R535233724
0513300403 0513R15A7VPV16SM21FY 3 10
0513300405 0513R15A7VPV16SM21HZ 3 10
0513860250 0513R18C3VPV130SM21HYB04 3 10
0513870226 0513R18C3VPV164SM21HY B04 3 10
0513300202 0513R18C3VPV16SM21FZB03 3 10
0513400212 0513R18C3VPV25SM21HYB04 3 10
0513500206 0513R18C3VPV32SM21FZB04 3 10
0513500220 0513R18C3VPV32SM21HYB04 3 10
0513500254 0513R18C3VPV32SM21HYB04 P1 3 10
0513600214 0513R18C3VPV45SM21HYB05 3 10
0513700218 0513R18C3VPV63SM21HYB05 3 10
0513800248 0513R18C3VPV80SM21HYB05 3 10
0513800238 0513R18C3VPV80SM21HYB05P1 3 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.