USA

Select your location

USA
 

Variable vane pumps, pilot operated

PV7 – Pilot operated

Variable displacement vane pump

The PV7 is a variable displacement vane pump used quite extensively for low to mid-pressure applications for numerous market segments such as machine tool and packaging industries. The PV7 pump utilizes a journal bearing design and pivoting control pistons to provide a low noise and durable product for the industrial hydraulic market.

Features

  • 8 displacement sizes ranging from 14-150cc.
  • All pumps are supplied with through drive capable shaft that is capped off with an aluminum rear cover
  • PV7 pumps can be incorporated into combinations with many other Rexroth products including internal and external gear pumps, radial piston pumps, fixed and variable vane pumps and axial piston pumps.
  • Multiple control options are available such as pressure control, flow control, solenoid unloading control, lockable controls, etc.
  • PV7 design is European based, 4-bolt DIN mounting pilot and metric shaft

 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.