USA

Select your location

USA
 

Radial piston pump, fixed displacement

R4

Integral check valve-controlled, self-priming radial piston pumps with fixed displacement

Hydraulic pumps of type R4 are integral check valve-controlled, self-priming radial piston pumps with fixed displacement. R4 pumps are designed for high pressure operation and long life.

Features

  • Sizes 1.6 to 20
  • Radial piston pump with 3, 5 or 10 pistons
  • Self-priming, valve-controlled
  • Long bearing life due to hydro-dynamically lubricated plain bearings
  • Optional combination with variable displacement vane and axial piston pumps

 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.