USA

Select your location

USA
 

Automotive bar manifolds

ABM6 & AB10PN

Standard industrial hydraulic manifolds

Marginal Column
Content

Industrial hydraulic manifolds are used to interconnect various components within a hydraulic system. Standard hydraulic manifolds include a variety of proven manifold designs for a wide range of industrial hydraulic applications. Standard manifolds may improve the assembly and test time of your system, save cost, reduce leak points, and improve the serviceability and aesthetics of your system compared to alternate connection methods.

Features

  • ABM6PN: Size 6 (D03), normal flow
  • AB10PN: Size 10 (D05), normal flow with bottom-ported P & T
  • Sandwich plates, tap-in connection, SAE-4 port
  • Ductile iron and aluminum

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.