USA

Select your location

USA
 

Sandwich plates – tap-in connection

Sandwich plates - TP6 & TP10

TP6 & TP10

Standard industrial hydraulic manifold sandwich plates

Marginal Column
Content

Industrial hydraulic manifolds are used to interconnect various components within a hydraulic system. Standard hydraulic manifolds include a variety of proven manifold designs for a wide range of industrial hydraulic applications. Standard manifolds may improve the assembly and test time of your system, save cost, reduce leak points, and improve the serviceability and aesthetics of your system compared to alternate connection methods.

Features

  • Sandwich plates, tap-in connection. SAE-4 port
  • Size 6 (DO3); Size 10 (DO5)
  • Ductile iron and aluminum
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.