Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R151217012 | ZEMES Ball Nut 20x20 | 3 | 1 |
R151224012 | ZEMES Ball Nut 25x10 | 3 | 1 |
R151221012 | ZEMES Ball Nut 25x5 | 3 | 1 |
Industries
OverviewService
OverviewBuy
OverviewBlog
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewZEMES Ball Nuts
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R151217012 | ZEMES Ball Nut 20x20 | 3 | 1 |
R151224012 | ZEMES Ball Nut 25x10 | 3 | 1 |
R151221012 | ZEMES Ball Nut 25x5 | 3 | 1 |
SEMES Ball Nuts
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R151201024 | SEM-E-S Ball Nut 16x5 | 3 | 1 |
R151211014 | SEM-E-S Ball Nut 20x5 | 3 | 1 |
R151221014 | SEMES Ball Nut 25x5 | 3 | 1 |
R151231014 | SEMES Ball Nut 32x5 | 3 | 1 |
R151247014 | SEMES Ball Nut 40x20 | 3 | 1 |
R151241014 | SEMES Ball Nut 40x5 | 3 | 1 |
FEMEB Ball Nuts
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R153246006 | FEMEB Ball nut 12x5 | 3 | 1 |
R150201063 | FEMEC Ball nut 16x5 | 3 | 1 |
R150204083 | FEMEC Ball nut 16x10 | 3 | 1 |
R150206063 | FEMEC Ball nut 16x16 | 3 | 1 |
R150211083 | FEMEC Ball nut 20x5 | 3 | 1 |
R150217063 | FEMEC Ball nut 20x20 | 3 | 1 |
R150221083 | FEMEC Ball nut 25x5 | 3 | 1 |
R150224083 | FEMEC Ball nut 25x10 | 3 | 1 |
R150228063 | FEMEC Ball nut 25x25 | 3 | 1 |
R150231083 | FEMEC Ball nut 32x5 | 3 | 1 |
R150234084 | FEMEC Ball nut 32x10 | 3 | 1 |
R150237063 | FEMEC Ball nut 32x20 | 3 | 1 |
R150239063 | FEMEC Ball nut 32x32 | 3 | 1 |
R150241084 | FEMEC Ball nut 40x5 | 3 | 1 |
R150244083 | FEMEC Ball nut 40x10 | 3 | 1 |
R150247083 | FEMEC Ball nut 40x20 | 3 | 1 |
R150249063 | FEMEC Ball nut 40x40 | 33333 | 1 |
FEMES Ball Nuts
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R153246023 | FEMES Ball Nut 12x5 | 3 | 1 |
R151204013 | FEMES Ball Nut 16x10 | 3 | 1 |
R151206013 | FEMES Ball Nut 16x16 | 3 | 1 |
R151201023 | FEMES Ball Nut 16x5 | 3 | 1 |
R151217013 | FEMES Ball Nut 20x20 | 3 | 1 |
R151211013 | FEMES Ball Nut 20x5 | 3 | 1 |
R151224013 | FEMES Ball Nut 25x10 | 3 | 1 |
R151228013 | FEMES Ball Nut 25x25 | 3 | 1 |
R151221013 | FEMES Ball Nut 25x5 | 3 | 1 |
R151234013 | FEMES Ball Nut 32x10 | 3 | 1 |
R151237013 | FEMES Ball Nut 32x20 | 3 | 1 |
R151239013 | FEMES Ball Nut 32x32 | 3 | 1 |
R151231013 | FEMES Ball Nut 32x5 | 3 | 1 |
R151244013 | FEMES Ball Nut 40x10 | 3 | 1 |
R151247013 | FEMES Ball Nut 40x20 | 3 | 1 |
R151249013 | FEMES Ball Nut 40x40 | 3 | 1 |
R151241013 | FEMES Ball Nut 40x5 | 3 | 1 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.