Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewMade from corrosion-resistant steel with a polymer seal, Rexroth Front Seals protect Ball Rail Runner Blocks against harmful contamination. Front Seals in the GoTo program are available for sizes 15-45.
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R161912120 | Front Seal 15 | 40 | 1 |
R161982120 | Front Seal 20 | 40 | 1 |
R161922130 | Front Seal 25 | 40 | 1 |
R161922220 | Front Seal 25/70 | 40 | 1 |
R161972130 | Front Seal 30 | 40 | 1 |
R161932130 | Front Seal 35 | 40 | 1 |
R161942130 | Front Seal 45 | 40 | 1 |