USA

Select your location

USA
 

GoTo Ball Rails - Scraper Plates

GoTo Ball Rails - Scraper Plates

Made from corrosion-resistant steel, Rexroth Scraper Plates protect Ball Rail Runner Blocks against harmful contamination. Scraper plates in the GoTo program are available for sizes 25–45.

Marginal Column
Content

GoTo Ball Rails - Scraper Plates

  • Unsurpassed contamination protection when combined with standard Rexroth sealing
  • High Precision - Maximum gap from 0.1 to 0.3
  • All mounting hardware and instructions are included
  • Add to one or both sides as needed


 


 
Material Number Material Description Max Quantity Shipment (Business Days)
R162021030 Scraper Plate 25 80 1 Scraper Plate 25 80 1
R162071030 Scraper Plate 30 20 1
R162031030 Scraper Plate 35 20 1
R162031040 Scraper Plate 35 (0,3) 20 1
R162041030 Scraper Plate 45 20 1
R162041040 Scraper Plate 45 (0,3) 20 1