USA

Select your location

USA
 

GoTo Ball Rails - Standard Runner Blocks

GoTo Ball Rails - Standard Runner Blocks

Rexroth Ball Rail Systems in the GoTo program are available in sizes 15-45, N accuracy, with standard length flanged and slimline runner blocks in clearance and 2% preload versions. Rails are cut to length, in 1 mm increments.

Marginal Column

Features of Rexroth's Ball Rails – Standard Runner Blocks include:

- Excellent dynamic characteristics: Vmax 5 m/s: Amax up to 500 m/s2 to meet most application demands

- Long term lubrication, up to several years for less maintenance

- Unlimited interchangeability due to standardized guide rail for all runner block versions for reduced inventory

- Comprehensive range of accessories for easy customization

- Integral, all-round sealing for superior contamination protection

- Multiple lubrication ports for auto lubrication design flexibility

- Pre-lubricated for faster installation


Ball Rail Resources

 
 
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.