USA

Select your location

USA
 

GoTo Ball Rails - Wide Rail Systems

Wide Rail Systems

Rexroth Wide Ball Rail Systems in the GoTo program are available in sizes 25/70 and 35/90 with N accuracy. Rails are cut to length, in 1 mm increments.

Marginal Column

Features of Rexroth's Ball Rails - Wide Ball Rails include:

- Optimum system rigidity in all directions with O Arrangment

- High torsional load capacity

- Available in two Top Mount configurations with Plastic Hole Plugs

- Offered in 1mm increments up to 3900mm


Ball Rail Resources

 
 
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.