Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R053010810 | Ball Transfer Units with Sheet Steel Housing 8mm | 25 | 1 |
R053011210 | Ball Transfer Units with Sheet Steel Housing 12mm | 25 | 1 |
R053011510 | Ball Transfer Units with Sheet Steel Housing 15mm | 50 | 1 |
R053511510 | Ball Transfer Units with Reinforced Sheet Steel Housing, 15mm | 50 | 1 |
R053371200 | Ball Transfer Units with Solid Steel Housing, no collar, 12mm | 50 | 1 |
R053612210 | Ball Transfer Units with Spring Clip, 22mm | 40 | 1 |
R053012210 | Ball Transfer Units with Sheet Steel Housing 22mm | 50 | 1 |
R053013010 | Ball Transfer Units with Sheet Steel Housing 30mm | 15 | 1 |
R053014510 | Ball Transfer Units with Sheet Steel Housing 45mm | 15 | 1 |