Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R159060600 | Bearing LAD 12x5/10 | 3 | 1 |
R159061000 | Bearing LAD 16x5/10/16 | 2 | 1 |
R159061500 | Bearing LAD 20x5/20 (15mm ID) | 2 | 1 |
R159061700 | Bearing LAD 25x5/10/25 | 3 | 1 |
R159062000 | Bearing LAD 32x5/10/20/32 (20mm ID) | 3 | 1 |
R159062500 | Bearing LAD 32x5/10/20/32 (25mm ID) | 3 | 1 |
R159063000 | Bearing LAD 40x5/10/20/40 | 3 | 1 |
R159001200 | Bearing LAF 20x5/20 | 3 | 1 |
R159001730 | Bearing LAF 25x5/10/25 | 3 | 1 |
R159002030 | Bearing LAF 32x5/10/20/32 | 3 | 1 |
R159032530 | Bearing LAF 40x10/20/40 | 3 | 1 |
R159010600 | Bearing LAN 12x5/10 | 3 | 1 |
R159011000 | Bearing LAN 16x5/10/16 | 3 | 1 |
R159011200 | Bearing LAN 20x5/20 | 3 | 1 |
R159011730 | Bearing LAN 25x5/10/25 | 3 | 1 |
R159012030 | Bearing LAN 32x5/10/20/32 | 3 | 1 |
R159022530 | Bearing LAN 40x10/20/40 | 3 | 1 |