Home > Products > Product Groups > Focused Delivery Program > GoTo Linear Motion > Linear Bushings - Metric & Inch
Features of Rexroth's Linear Bushings include:
- Compact: Closed bushing with small overall dimensions and two internal seals
- Standard: Closed robust steel enclosure suitable for high contamination environments with integrated reservoirs and two internal seals
- Super: B type closed bushing design with polyamide outer sleeve and hardened steel segmental load bearing plates. Also with two internal seals
- Standard Inch Bushings: Closed type low noise resin ball retainer and hardened ground outer sleeve. Also with internal seals
- Super Inch Bushings: Closed type self aligning bushing with hardened steel load plates and two internal seals.
- Linear Inch Set: Open bushing set with precision light weight aluminum housing around super linear bushing type. Self aligning, fully sealed, and adjustable bore.
Linear Bushings Resources
Compact
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
R065821240 | Compact 12mm | 20 | 1 |
R065821640 | Compact 16mm | 20 | 1 |
R065822040 | Compact 20mm | 20 | 1 |
R065822540 | Compact 25mm | 20 | 1 |
R065823040 | Compact 30mm | 20 | 1 |
R065824040 | Compact 40mm | 20 | 1 |
R065825040 | Compact 50mm | 20 | 1 |
Standard
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
R061201210 | Standard, adjustable w/ two seals 12mm | 20 | 1 |
R061201610 | Standard, adjustable w/ two seals 16mm | 20 | 1 |
R060201210 | Standard, closed 12mm | 20 | 1 |
R060201610 | Standard, closed 16mm | 20 | 1 |
R060202010 | Standard, closed 20mm | 20 | 1 |
R060202510 | Standard, closed 25mm | 20 | 1 |
R060203010 | Standard, closed 30mm | 20 | 1 |
R060204010 | Standard, closed 40mm | 20 | 1 |
R060230810 | Standard, closed 8mm | 20 | 1 |
Super
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
R067021240 | Super, closed 12mm | 20 | 1 |
R067021640 | Super, closed 16mm | 20 | 1 |
R067022040 | Super, closed 20mm | 20 | 1 |
R067022540 | Super, closed 25mm | 20 | 1 |
R067023040 | Super, closed 30mm | 20 | 1 |
R067024040 | Super, closed 40mm | 20 | 1 |
R067025040 | Super, closed 50mm | 10 | 1 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.