USA

Select your location

USA
  • Home
 

GoTo Roller Rails, Runner Blocks and Rail

GoTo Roller Rails, Runner Blocks and Rail

Rexroth Roller Rail Systems in the GoTo Program are available in sizes 25-55 mm with H and P accuracy variations. Rails are cut to length in 1 mm increments.

Marginal Column

Features of Rexroth's Roller Rails include:

- Up to 3 times higher load capacity as compared to Ball Type Systems

- O Arrangement for high torsional load capacity and maximum stiffness

- Available in Top Mount configurations with either Plastic Hole Plugs or stainless steel Rail Seal for optimum contamination protection

- Offered in 1mm increments up to 3900mm


Rexroth's Roller Rails Resources

 
 
 
 

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.