USA

Select your location

USA
 

GoTo Precision Steel Shafts, Metric and Inch

GoTo Precision Steel Shafts, Metric and Inch

Rexroth offers cut-to-length shafts. The shafting can be used as guides for linear bushings or individually as rollers, pistons, or axles.

Marginal Column

Features of Rexroth's Shafts include:

- Induction hardened and ground

- Available in various tolerances (GoTo Program: h6 or L only)

- With chamfers to protect the Linear Bushing seal


GoTo Shaft Resources

 
 

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.