Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewThe modular construction of Rexroth's fixtured spindles allows you to create, reconfigure, or service your own tool from standard components. All individual components are fully tested and certified for quick installation without specialty tools.
Features
Modular Tightening Components Resources
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
0608701016 | Size 2 EC-MOTOR, EC302 | 2 | 3 |
0608701017 | Size 3 EC-MOTOR, EC303 | 2 | 3 |
0608701018 | Size 4 EC-MOTOR, EC304 | 2 | 3 |
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
0608720038 | Size 2 Planetary Gearbox, 2GE26 | 2 | 3 |
0608720053 | Size 3 Planetary Gearbox 3GE27 | 2 | 3 |
0608720039 | Size 3 Planetary Gearbox 3GE67 | 2 | 3 |
0608720056 | Size 4 Planetary Gearbox 4GE19 | 2 | 3 |
0608720040 | Size 4 Planetary Gearbox 4GE59 | 2 | 3 |
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
0608820110 | Size 2 Transducer, 2DMC006 | 2 | 3 |
0608820112 | Size 3 Transducer, 3DMC017 | 2 | 3 |
0608820113 | Size 3 Transducer, 3DMC060 | 2 | 3 |
0608820115 | Size 4 Transducer, 4DMC160 | 2 | 3 |
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
0608800078 | Size 2 Output Drive, 2GB82 | 2 | 3 |
0608800063 | Size 3 Output Drive, G1B102 | 2 | 3 |
0608800064 | Size 3 Output Drive, G2A152 | 2 | 3 |
0608800006 | Size 4 Output Drive, GK2A181 | 2 | 3 |
0608800048 | Size 4 Output Drive, GK2A251 | 2 | 3 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.