×

Accumulator shut-off blocks


A hydraulic accumulator only meets all international regulations if it is used with an accumulator shut-off block. We offer you assemblies that have been constructed and optimized by leading hydraulics specialists allowing you to meet the Pressure Equipment Directive 2014/68/EU.

  • Component series 3X
  • Maximum operating pressure 5100 psi
  • Nominal diameter DN08, DN10, DN20, DN30
  • Component series A1
  • Maximum operating pressure 4800 psi
  • Nominal diameter DN20, DN32


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 10:49:54