Marginal Column

Radial Piston Pumps

The fixed displacement radial piston pump from Bosch provides the perfect solution for applications where high pressure flow is the criteria. Pumps are available in either 2 or 7 piston designs and can be supercharged by using the high pressure shaft seal option. The Bosch pumps also offer an isolated flow option which allows the use of individual pistons to be dedicated to different customer circuits and is accomplished through multiple pressure port connections.

 

Fixed Displacement Radial Piston Pumps – Model E055

 
 
 

Fixed Displacement Radial Piston Pumps – Model 20

 
 

Fixed Displacement Radial Piston Pumps – Model 80