Tie Rod Cylinders according to CNOMO

CNOMO Cylinders

CNOMO-certified for the automotive industry

These cylinders feature a round profile and visible tie-rods which results in extraordinary strength, meeting all CNOMO (Comité de Normalisation des Moyens de production) manufacturing standards.

Typical Applications:

  • Automotive manufacturing (PSA Peugeot Citroën, Renault)



Meeting the CNOMO 05-07-65…70 manufacturing standards, this range of cylinders with their integrated mounts and no-end position cushioning are preferred in applications where installation space is limited, and short strokes, low speed and low weight are required.

Key Features

  • 3 or 2 pipe connections at the cylinder head and base depending on mounting style
  • Very low internal leakage
  • Available with normal or high temperature seals
  • Standard mounting style with rectangular flange at head
  • Other mounting connections can be changed with easy to remove plugs