Bulk Material & Handling

  • next page

    Bulk Material Handling

    Low weight and compact design, but at the same time a demand for high durability in extreme conditions: Rexroth cylinders perfectly meet the special demands and challenges, avoiding over dimensioning.

  • next page

    Bulk Material Handling

    Low weight and compact design, but at the same time a demand for high durability in extreme conditions: Rexroth cylinders perfectly meet the special demands and challenges, avoiding over dimensioning.

Marginal Column

Bulk Material Handling Cylinders

Find out more about Rexroth's Large Hydraulic Cylinders in the product section

Bulk material handling industry

Other Rexroth solutions for the bulk material handling industry can be found on the industry pages.

Content

In the mining industry large hydraulic cylinders operate non-stop with all kinds of materials under extreme conditions, whereas in bulk materials handling they have to withstand abrasive and seaport conditions or high vibration levels. Cylinders in tunnel boring machines are exposed to wear-intensive circumstances, whilst dealing with extreme side loads and torque acting on the cutting head.

Large hydraulic bulk material handling cylinders

 
 
 

Special features

  • Optimal design because of application experience and highly specialized calculation and simulation tools
  • Extremely high wear and corrosion resistance
  • First class seal and bearing configuration
  • Unique pre-stressed piston / piston rod connection for dynamic operation
  • Spherical bearing protection system
  • Spare sealing flange premounted on the piston rod
  • Welding for low temperature applications
  • Integrated piping, manifolds block and measuring system