Marine

  • With courtesy of Van Oord
    next page

    Marine

    The deepening and maintaining of ports, rivers or canals is a continuous challenge. Dredging strongly depends on reliable, specialized hydraulic project cylinder technology.

  • With courtesy of Van Oord
    next page

    Marine

    The deepening and maintaining of ports, rivers or canals is a continuous challenge. Dredging strongly depends on reliable, specialized hydraulic project cylinder technology.

Marginal Column

Marine Cylinders

Find out more about Rexroth's Large Hydraulic Cylinders in the product section

Marine solutions

Other Rexroth solutions for the marine industry can be found on the industry pages.

Content

Dredging, pipe laying or barges, in marine applications project cylinders have to perform under high forces and extreme environmental conditions. Rexroth offers customized, individual solutions perfectly matching to the requirements. Due to our extensive experience with classification bureaus, such as Bureau Veritas, DNV, ABS, LROS, Lloyds,GL, and others, Rexroth project cylinders meet the specification right from the start.

Large hydraulic marine cylinder

 
 

Special features

  • Optimum design because of application experience and highly specialized calculation and simulation tools
  • Piston rod coating with an extremely high wear and corrosion resistance
  • First class seal and bearing configuration
  • Special shell mounted bearing against unpredictable axial forces
  • Cylinder integrated measuring system