Pressing & Forming

  • next page

    Pressing and forming

    Highly dynamic applications, such as presses for scrap, paper, baling, laundry and pipe bending ask for special requirements demands and characteristics.

  • next page

    Pressing and forming

    Highly dynamic applications, such as presses for scrap, paper, baling, laundry and pipe bending ask for special requirements demands and characteristics.

Marginal Column

Pressing and forming cylinders

Find out more about Rexroth's Large Hydraulic Cylinders in the product section

Pressing and forming Industry

Other Rexroth solutions for the pressing and forming industry can be found on the industry pages.

Content

The environment and working conditions are usually hard and intensive due to the frequency of movement and 24/7 operations. Life time and durability are the key words for our engineers for custom tailored project cylinders. These cylinders withstand even most aggressive environments with the lowest possible total cost of ownership.

Large hydraulic pressing and forming cylinders

 
 

Special Features

  • Optimum design because of application experience and highly specialized calculation and simulation tools
  • Piston rod coating, where required, with an extremely high wear and corrosion resistance
  • First class seal- and bearing configuration for demanding an aggressive environment and long life time
  • Special rod sealing for submerged solutions
  • Manifold block, pre-fill valve or measuring system integrated in the cylinder design
  • Integrated high quality piping
  • Special design based on fatigue calculations