Measuring systems

  • next page

    Measuring systems

    The Bosch Rexroth measuring system, provides a highly reliable solution to measure the movement of a hydraulic cylinder.

  • next page

    Measuring systems

    The Bosch Rexroth measuring system, provides a highly reliable solution to measure the movement of a hydraulic cylinder.

Marginal Column

Brochure

More details about the Cylinder Integrated Measuring System can be found in the brochure

Content

The Cylinder Integrated Measuring System: CIMS

Fully integrated in the hydraulic cylinder, CIMS requires the application of the Enduroq 2000 series rod surface technology. The CIMS measuring system works in every environmental situation, such as dredging vessels, offshore plants, ship loading and unloading systems, tunneling machines and bridges.

Features

  • High accuracy combined with unlimited stroke lengths.
  • Sensor integrated in sealing flange, out of the pressure zone of the cylinder.
  • Easy installation or replacement possible without infringement of the hydraulic integrity of the cylinder.
  • Reliable redundancy possible with multiple CIMS sensors per cylinder.
  • Very robust stainless steel housing, protecting the electronics from almost any environment.
  • Waterproof, IP68 10bar.
  • In combination with Enduroq 2000 series rod coating.
  • As option available for potentially explosive atmospheres, ATEX zone 1 certified.

CIMS Mk III Properties

  • Output:
    • Digital RS422, 1024 pulses/cm
    • Analog out (mA, V) possible by using an external converter module
  • Accuracy:
    • Non-linearity < ± 1 mm Temperature drift ± 0.025 mm / ºC
    • Temperature drift ± 0.025 mm / ºC
    • Hysterese and reproducibility ± 0.05 mm
  • Maximum speed : 1500 mm/s
  • Temperature: -25 ºC to +70 ºC (Ex version: -20 ºC to +70 ºC)
  • Protection : IP68 up to 10 bar