×

Basket strainer filter


Basket strainer filters are inline filters for filtering oils, water, aqueous solutions or aggressive media in chemical and petrochemical plants, heavy industry, energy generation and shipbuilding.

  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 16 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500, 150/2500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100, DN150
  • Size 25/400, 50/550, 80/600, 80/1500, 100/1500
  • Max. operating pressure 40 bar
  • Connection DN25, DN50, DN80, DN100


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 02:01:03