×

Breathing filter


The breathing filters are designed as demountable filter housing for breathing and bleeding with internal exchangeable filter element. They filter the suction air of industrial systems and thus prevent damage at the components.

  • Size 45/21
  • Connection up to DN 55
  • Operating temperature -4 … +212 °F
  • Size 7 … 20
  • Connection up to DN 55, up to DN 55
  • Operating temperature -4 … +212 °F
  • Size 25 … 125
  • Component series 2X
  • Max. operating pressure 15 psi
  • Connection G 3/8 to G 1 1/4 BSP; (ISO 228) with adapter plate: Ø58 x 2.5 (DIN 24557)
  • Operating temperature ​32 … +185 °F
  • Size 45/21, 90, 130
  • Connection up to DN 25, up to DN 40, up to DN 40
  • Operating temperature -4 … +212 °F
  • Size 45/21, 90, 130
  • Connection up to DN 25, up to DN 40, up to DN 40
  • Operating temperature -4 … +212 °F
  • Size 45/21
  • Connection up to DN 55
  • Operating temperature -4 … +212 °F
  • Size 0 … 1
  • Flow, max. 400 l/min
  • Connection up to DN 30, up to DN 55
  • Operating temperature -22 … +212 °F
  • Size 7 - 125; 8 - 250
  • Connection DIN 2573 DN125 und DN250
  • Operating temperature -40 … +212 °F


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 03:46:33