×

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.

  • Size 0040 … 0400
  • Max. operating pressure 725 psi
  • Flow, max. 79.3 gpm
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature +14 … +212 °F
  • Size 0040 … 0400
  • Max. operating pressure 1595 psi
  • Flow, max. 79.3 gpm
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature +14 … +212 °F
  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 3600 psi
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature +14 … +212 °F
  • Size 0040 … 1000
  • Max. operating pressure 5100 psi
  • Flow, max. 172 gpm
  • Connection G 1/2, G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature +14 … +212 °F
  • Size 0040, 0063, 0100, 0160, 0250, 0400, 0630, 1000, 0160…7, 0250…7, 0400…7, 0630…7, 1000…7, 0160…9, 0250…9, 0400…9, 0630…9, 1000…9
  • Max. operating pressure 6500 psi
  • Flow, max. 136 gpm
  • Connection G 1/2, G1 1/2, G1 1/2, G1 1/2, G2, G2, G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2", G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2"
  • Operating temperature +14 … +212 °F
  • Size 0045 … 1000
  • Max. operating pressure 580 psi
  • Flow, max. 623 gpm
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi
  • Operating temperature +14 … +212 °F
  • Size 0045 … 0630
  • Max. operating pressure 1450 psi
  • Flow, max. 358 gpm
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature +14 … +212 °F
  • Size 2500 … 7500
  • Max. operating pressure 230 psi
  • Flow, max. 3117 gpm
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature +14 … +212 °F

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 22:12:52