Adapter Plates

Marginal Column

Selecting the Right Hydraulics Manifold

Standard hydraulics manifold sandwich plates range in size from NFPA D03 to NFPA D08 and are available in aluminum or ductile iron. They are configured for full flow and can offer a test port tap-in. A mounting kit is not supplied, but O-rings are included.

Key Features:

  • Size adaptation from sizes 6 through 32
  • Various Rexroth and other style patterns
  • Aluminum or ductile iron
  • Includes mounting kit