×

Cover plates


The cover plates are used for closing a connection diagram. Various functions, such as reserve connection cover on manifolds, vario plates and control plates, diverting and flushing functions, supply and measuring functions or stop plates with valves, are available.

  • Size 6, 4, 5, 10, 16, 20, 22, 30, 32, 35
  • Maximum operating pressure 315 bar


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 00:52:20