Manifold Blocks

Marginal Column

Standard bar hydraulic manifolds range in size from NFPA D03 to NFPA D08, and are available in aluminum and ductile iron. They can be side or bottom ported, SAE and BSPP porting with flanged ports for larger sizes. Mounting kits are included and other accessories are available.

Key Features:

  • Sizes 6 to 22
  • Aluminum and ductile iron
  • Side or bottom ported
  • SAE, BSPP, or MPT porting
  • Includes mounting kit
  • Other accessories available
 

To maximize application possibilities for hydraulic pumps, several manifolds have been designed to expand the functionality of a pump control. Unloading manifolds, remote control manifolds, and direct mounted pump relief blocks are a few of the versions available.

Key Features:

  • SAE or BSPP porting
  • Aluminum or ductile iron
  • Blocks or manifolds available
  • Pump manifolds with or without pressure relief block
 

Hydraulic Logic manifolds are available for DIN cartridge valves in sizes 16 mm to 63 mm, in ductile iron. A singular block can provide multiple control functions by orifice/plug provisions. Configurations are selected by model code.

Key Features:

  • Sizes 16 to 63 available
  • One design provides various control functions by orifice/plug provisions
  • Provided configuration per chosen model code
 

Compact bodies for hydraulic manifolds feature aluminum and ductile iron and SAE, BSPP, or NPT porting.

Key Features:

  • Aluminum or ductile iron
  • SAE, BSPP, or NPT porting
 

Beyond the scope of strictly manifold packages for components and/or hydraulic pumps, Rexroth can supply header and junction blocks to aid in clean designs for hydraulic power unit installations or for upgrade/retrofit requirements. These hydraulic systems blocks are available from 3/4” to 1-1/4” port configurations to support an array of applications and flow requirements.

Key Features:

  • For 3/4 to 1-1/4 port sizes
  • Aluminum or ductile iron
 

For faster machine commissioning and simplified hydraulics system design, Rexroth offers compact sandwiches, with aluminum and ductile iron and SAE, BSPP, or NPT porting.

Key Features:

  • Various plate and manifold configurations ready for order