Sandwich Plates

Marginal Column

Selecting the Right Hydraulics Manifold

Standard hydraulics manifold sandwich plates range in size from NFPA D03 to NFPA D08 and are available in aluminum or ductile iron. They are configured for full flow and can offer a test port tap-in. A mounting kit is not supplied, but O-rings are included.

Key Features:

  • Sizes 6 to 22
  • Aluminum or ductile iron
  • For full flow and test port tap-in
  • No mounting kit, but o-rings included
  • SAE BSPP, or NPT porting
 

For hydraulics systems that must fit into tight machine spaces, hydraulic manifold compact sandwiches feature aluminum and ductile iron and SAE, BSPP, or NPT porting.

Key Features:

  • Aluminum or ductile iron
  • SAE, BSPP, or NPT porting