Subplates

Marginal Column

Standard hydraulic manifold subplates are available in aluminum and ductile iron and range in sizes NFPA D03 to NFPA D08. They can be bottom or side ported, and can have SAE, BSPP, or NPT porting. Each is supplied with a mounting kit.

Key Features:

  • Sizes 6 to 22
  • Aluminum and ductile iron
  • Side or bottom ported
  • SAE, BSPP, or MPT porting
  • Includes subplate mounting kit