×

Subplates, size 25


  • Size 25
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • according to ISO 4401-08-08-0-05 and NFPA T3.5.1 R2
  • For directional valves with one tank port, flow control valves
  • Size 25
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • according to ISO 5781-08-10-0-00
  • For isolator, directional, pressure and flow control valves
  • Size 25
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • Rexroth-specific hole pattern
  • For isolator, directional, pressure and flow control valves
  • Size 25
  • Component series 1X
  • Maximum operating pressure 7250 psi
  • according to ISO 6264-08-13-*-97
  • Pressure relief valves


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 05:02:34