×

Subplates, size 30

G30E


  • Size 30
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • according to ISO 6264-AT-10-2–A and Rexroth-specific hole pattern
  • Pressure relief valves

Additional information

Features
Product description
Type code
Technical data
Dimensions
Ordering codes
Addresses

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 02:18:43