High torque vane motors
- Eight fixed displacement rotating groups ranging from 6 in3/rev. to 15 in3/rev.
- Starting and stall torques up to 94% of theoretical torque
- Speed to 2000 rpm continuous
- Up to 150 HP
- Maximum operating pressure: 3000 psi – Code 61
- Six fixed displacement rotating groups ranging from 12 in3/rev. to 37 in3/rev.
- Double stack motors using two ports with displacement from 64 in3/rev. to 74 in3/rev.
- 4-port motors from 24 in3/rev. to 74 in3/rev. capable of two-speed operation with external valving
- Starting and stall torques up to 94% of theoretical torque
- Maximum operating pressure:3000 psi – Code 614500 psi – Code 62
Subject to change, status 2019-09-06 22:02:25