Hägglunds CBM

Content

Production demands are growing. But the timeframes are shrinking, along with the energy and resources to get the job done. Staying ahead is easier with the Hägglunds CBM direct drive from Bosch Rexroth.

The Hägglunds CBM packs 50% more torque into a motor that’s smaller and 50% lighter than its predecessor. Yet it gives you all the advantages of a direct drive. Full torque from zero, protection from shock loads and four-quadrant operation are part of the same small package.

From industry to offshore, it’s an ingenious solution that does more with less – and lets you do the same