System partner for tailored power units

Energy-efficient, silent, and reliable: You specify the boundary conditions for your task, we engineer and manufacture the perfectly matching hydraulic power unit. Hydraulic manifolds and accumulator stations with modularized construction assemblies standardize manufacturing for various applications and simplify start-up commissioning.

Custom HPUs are turnkey hydraulic power solutions, individually designed to fit customer and application specifications. From compact power units to project-specific units with tank capacities up to 20,000 gallons, Rexroth utilizes its broad product range and vast project experience to provide the best possible solution.

See Rexroth's Power Units in Action

What can we help you do next?


  • Key Benefits                

    Better value through solution-oriented approach:

    • Close partnership--from conceptual design to long-term maintenance programs
    • Powerful product range for customer-specific requirements
    • Strong integration of engineering, project management and production capabilities
    • Innovative design concepts for optimum energy efficiency and maximum power density
    • Global support infrastructure for planning, production and service
  • Notable Features                

    You're always on the safe side with Rexroth Hydraulics. Standards, regulations and international certifications are tested and verified in the factory, with all required documentation made available to the customer.

    • ANSI, ISO, SAE
    • ASME, TÜV, SÜD
    • ABS, DNV-GL, BV
    • EC-EX, FM, CSA, ATEX